IESNA:LM-63-2002
[TEST]P1199372
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-827-U-T3R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8006
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1116.9 1029.6 970.1 919.7 879.1 866.4 895.9 964 1073.9 1223.1
1409.3 1626.6 1860.3 2135 2407.3 2642.6 2828.4 2979.2 3083.4 3176.5
3184.7 2986.6 2318.3 1996.8 1794.7 1578.2 1363.3 1123.9 811 383.4
204.6 138.6 109.9 84.5 51.7 26.2 0
1116.9 1029.2 970.1 923 882.8 870.1 900.4 965.6 1071 1219.8
1404.7 1622.9 1870.9 2153.5 2428.2 2670.5 2871 3016.1 3122.8 3221.2
3223.2 3047.3 2407.3 2035.8 1827.1 1608.9 1389.6 1145.6 827.8 398.5
217.7 148.8 120.5 96.4 64.4 36.9 0
1116.9 1034.5 976.3 928.3 889.3 873.8 897.5 959.1 1057.5 1192.8
1365 1579.8 1794.7 2061.6 2351.9 2631.1 2868.1 3048.1 3191.6 3310.5
3361.8 3289.2 3076.4 2442.1 2067.3 1827.5 1599.1 1343.7 1032.4 638.8
367 227.2 186.2 156.6 123 62.3 0
1116.9 1036.1 982.8 941 899.6 881.6 895.5 939.8 1019.3 1132.5
1283 1471.6 1678.2 1914 2188.7 2489.3 2779.6 3043.6 3265.9 3428.2
3528.7 3525.8 3415.9 3215.8 2904.6 2425.3 2037.8 1719.2 1359.6 882.8
484.2 290.7 196.8 142.7 91 33.2 0
1116.9 1046 995.5 955.8 921.7 902.1 906.2 938.1 997.6 1084.1
1207.9 1363.3 1541.3 1727 1973.5 2237.1 2547.9 2872.2 3184.3 3449.1
3637.3 3723.9 3693.1 3552.9 3368.4 3132.2 2832 2467.1 2009.1 1419.1
749.5 342.4 165.7 90.2 50.8 23 0
1116.9 1052.9 1009.5 975.9 949.6 934.9 936.1 954.1 994.3 1052.1
1128.8 1233.8 1370.7 1519.6 1695 1906.6 2163.3 2454.8 2766.9 3080.1
3381.1 3632.8 3795.6 3837.8 3771 3659.9 3548.8 3396.7 3135.1 2625.8
1800 854.5 308.7 126.7 57.8 13.5 0
1116.9 1066.1 1029.6 1006.6 989.8 982.8 986.1 1001.7 1028.3 1066.9
1119.4 1184.6 1272.3 1383 1498.6 1649.5 1841 2066.1 2324 2606.5
2910 3211.3 3497.9 3739.8 3926.8 4044.9 4106 4136.3 4124 3875.2
3171.1 2038.2 842.2 245.2 83.2 22.1 0
1116.9 1080 1053.8 1041.1 1034.1 1037.4 1049.3 1065.7 1090.3 1122.2
1164.5 1214.1 1275.2 1360.5 1458.5 1573.7 1716 1900.9 2120.2 2375.7
2662.3 2960.4 3277.3 3597.6 3896.1 4171.6 4409.8 4597.2 4730.1 4624.7
3983.8 2758.2 1276.8 403.9 112.3 22.1 0
1116.9 1098 1084.9 1082.1 1089 1105.8 1126.8 1153 1180.1 1210.4
1247.7 1286.7 1337.1 1410.5 1508.1 1628.2 1777.5 1947.6 2162.9 2414.6
2698.8 3001.4 3329.8 3682 4042 4411.1 4752.6 5049.9 5204 5047.4
4238.4 2653.7 917.2 234.9 71.8 18.9 0
1116.9 1100.1 1089.8 1089.8 1101.3 1118.1 1144.4 1172.3 1200.6 1233.4
1269 1310.9 1358.8 1428.5 1527.8 1652.8 1804.1 1978.4 2209.2 2462.6
2750 3062.9 3394.2 3752.6 4126.1 4502.9 4847.7 5131.5 5269.2 5015
4081 2393.7 733.5 178.8 59.9 16.4 0
1116.9 1111.2 1117.3 1134.1 1158.7 1192.4 1233.8 1275.6 1320.7 1364.6
1410.5 1462.2 1524.9 1604 1709 1850 2021 2213.3 2442.5 2672.5
2919 3174 3430.7 3702.1 3979.7 4241.3 4458.6 4566 4484.9 3987.9
2947.3 1476.1 419.9 101.7 36.5 9.4 0
1116.9 1121 1134.1 1158.3 1192.4 1234.6 1285.8 1338.7 1390.4 1444.9
1500.7 1554.4 1615.1 1683.6 1768.9 1879.6 2012.8 2160.8 2316.2 2471.6
2644.7 2816.5 2987.9 3170.7 3356.9 3523.8 3633.2 3628.7 3459.8 2967.4
2119.8 1082.9 352.2 112.3 44.7 16.4 0
1116.9 1129.2 1149.3 1182.5 1224.3 1275.2 1332.6 1388.8 1440 1489.2
1530.6 1567.5 1600.3 1628.6 1668.4 1722.1 1800.8 1883.2 1968.1 2046
2115.7 2169.9 2205.1 2225.2 2254.7 2265 2220.7 2094.4 1845.1 1444.1
913.9 436.7 161.1 69.3 41.4 16.4 0
1116.9 1143.2 1176.4 1220.2 1270.7 1320.7 1367.4 1404.7 1426.9 1431.4
1419.5 1393.7 1344.1 1265.3 1164.5 1046.4 932.8 837.3 772.1 732.7
715.1 702 687.6 670 647 619.5 571.6 496.5 401.4 291.5
197.6 130.8 82.4 53.7 31.6 8.6 0
1116.9 1156.3 1201.8 1245.7 1288.3 1319.9 1339.6 1333.4 1298.1 1230.1
1131.7 1009.9 872.9 746.2 657.3 599.5 554.8 521.1 495.3 476
462.1 448.2 429.7 409.2 384.2 360.4 333.4 298.5 257.9 210.3
161.6 118.1 80.4 51.7 29.1 6.2 0
1116.9 1166.5 1217.8 1257.5 1280.9 1283.4 1259.6 1199.7 1108.7 992.7
868 761 686.8 634.3 587.2 549 524.8 511.3 504.7 501.5
497.8 492.4 480.6 460 432.6 397.3 359.2 322.3 281.7 234.5
182.5 127.1 84.5 49.6 20.9 4.5 0
1116.9 1176.4 1227.6 1256.7 1261.2 1232.9 1169 1074.3 966.8 857
776.2 718.4 668.8 629 599.9 579 560.9 546.2 533.4 519.1
513.4 508.8 499 474 444.1 414.5 384.2 350.6 314.5 277.2
234.9 185.3 123.4 77.5 36.5 12.3 0
1116.9 1186.2 1234.6 1253.9 1235.8 1173.9 1082.5 976.3 879.5 809
764.3 720.4 686 657.3 626.9 590 541.6 506 485.5 467.4
440.4 427.2 426 424.8 421.9 415.8 403.9 386.7 364.5 335.8
300.1 252.2 195.2 136.1 71.3 19.3 0
1116.9 1191.5 1238.7 1243.6 1205.9 1128 1022.6 929.1 853.7 809.8
777.4 747.5 717.5 677.8 616.7 558 503.1 460 411.3 384.2
377.2 369 360 353 350.6 348.5 341.6 329.7 312 290.7
265.7 237.4 194.8 154.2 102.5 30.8 0
1116.9 1193.2 1239.5 1239.5 1191.9 1098.9 996.4 903.3 848.3 821.7
800.8 782.7 752.8 693.4 610.5 533.9 472.3 410.4 376 359.2
341.6 320.2 304.2 299.3 296.4 288.7 274.7 257.9 237.8 217.3
198.5 201.3 152.5 102.9 76.7 43.9 0
1116.9 1199.7 1241.6 1235.8 1178.4 1078 973.4 891 851.2 830.3
817.6 806.1 773.7 699.5 607.2 522 455.5 405.1 397.7 390.8
362.5 321.5 298.5 289.9 280.5 261.2 247.2 230 211.2 194.4
195.2 161.1 109.5 69.3 50 25.8 0
1116.9 1203.4 1244.8 1236.6 1174.3 1073 970.9 894.7 850 832.4
822.1 811.9 778.6 702.8 610.5 524.8 456.8 410.4 409.2 405.5
378 330.1 302.6 291.1 281.7 261.2 247.2 231.3 213.6 193.1
184.1 143.5 96.8 68.9 51.3 25.4 0
